IESNA:LM-63-2002
[TEST]P1594662
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( A2601781A001)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]FLXB-4860-N-LOW-5700K
[LUMINAIRE]4860 FlexBay Linear High bay at N beam, LOW lumen, 5700K CCT settings
[_LIFETIME_TM21_2021]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_LIFETIME_TM21_2011]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5700
[_SEARCH_APPLICATION]  Indoor, Area, Amusement, Atrium, Canopy, Commercial, Dock, Entertainment, Garage, Government, Gymnasium, Industrial, Library, Manufacturing, Natatorium, Office, Recreation, Retail, Sports, Utility, Warehouse, Ambient, Direct
[MORE] Downlight, High Bay, Low Bay, Cold Storage, Damp Location, Food Processing
[_SEARCH_MOUNTING] Ceiling, Pendant
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]48650
TILT=NONE
1 -1 1 361 13 1 1 1.0417 2.125 0
1 1 306.9
0 0.5 1 1.5 2 2.5 3 3.5 4 4.5
5 5.5 6 6.5 7 7.5 8 8.5 9 9.5
10 10.5 11 11.5 12 12.5 13 13.5 14 14.5
15 15.5 16 16.5 17 17.5 18 18.5 19 19.5
20 20.5 21 21.5 22 22.5 23 23.5 24 24.5
25 25.5 26 26.5 27 27.5 28 28.5 29 29.5
30 30.5 31 31.5 32 32.5 33 33.5 34 34.5
35 35.5 36 36.5 37 37.5 38 38.5 39 39.5
40 40.5 41 41.5 42 42.5 43 43.5 44 44.5
45 45.5 46 46.5 47 47.5 48 48.5 49 49.5
50 50.5 51 51.5 52 52.5 53 53.5 54 54.5
55 55.5 56 56.5 57 57.5 58 58.5 59 59.5
60 60.5 61 61.5 62 62.5 63 63.5 64 64.5
65 65.5 66 66.5 67 67.5 68 68.5 69 69.5
70 70.5 71 71.5 72 72.5 73 73.5 74 74.5
75 75.5 76 76.5 77 77.5 78 78.5 79 79.5
80 80.5 81 81.5 82 82.5 83 83.5 84 84.5
85 85.5 86 86.5 87 87.5 88 88.5 89 89.5
90 90.5 91 91.5 92 92.5 93 93.5 94 94.5
95 95.5 96 96.5 97 97.5 98 98.5 99 99.5
100 100.5 101 101.5 102 102.5 103 103.5 104 104.5
105 105.5 106 106.5 107 107.5 108 108.5 109 109.5
110 110.5 111 111.5 112 112.5 113 113.5 114 114.5
115 115.5 116 116.5 117 117.5 118 118.5 119 119.5
120 120.5 121 121.5 122 122.5 123 123.5 124 124.5
125 125.5 126 126.5 127 127.5 128 128.5 129 129.5
130 130.5 131 131.5 132 132.5 133 133.5 134 134.5
135 135.5 136 136.5 137 137.5 138 138.5 139 139.5
140 140.5 141 141.5 142 142.5 143 143.5 144 144.5
145 145.5 146 146.5 147 147.5 148 148.5 149 149.5
150 150.5 151 151.5 152 152.5 153 153.5 154 154.5
155 155.5 156 156.5 157 157.5 158 158.5 159 159.5
160 160.5 161 161.5 162 162.5 163 163.5 164 164.5
165 165.5 166 166.5 167 167.5 168 168.5 169 169.5
170 170.5 171 171.5 172 172.5 173 173.5 174 174.5
175 175.5 176 176.5 177 177.5 178 178.5 179 179.5
180
0 30 60 90 120 150 180 210 240 270
300 330 360
32793.1 32793.1 32746.6 32730.5 32773.3 32773.3 32730.5 32730.5 32762.6 32751.9
32751.9 32751.9 32741.2 32778.7 32778.7 32735.9 32735.9 32778.7 32762.6 32757.3
32768 32768 32768 32778.7 32751.9 32751.9 32800.1 32800.1 32768 32784
32794.7 32789.4 32794.7 32789.4 32778.7 32816.1 32816.1 32778.7 32778.7 32816.1
32805.4 32805.4 32805.4 32800.1 32805.4 32821.5 32789.4 32789.4 32832.2 32805.4
32794.7 32800.1 32805.4 32800.1 32810.8 32773.3 32773.3 32816.1 32816.1 32773.3
32773.3 32784 32751.9 32757.3 32714.5 32714.5 32709.1 32709.1 32612.8 32612.8
32591.4 32500.5 32500.5 32398.8 32388.1 32281.1 32286.5 32093.9 32093.9 31949.4
31740.8 31708.7 31494.7 31468 31205.8 31179.1 30804.6 30804.6 30430.1 30430.1
29921.8 29526 29419 28958.9 28819.8 28343.6 28183.1 27541.1 27541.1 26786.8
26786.8 26037.8 25454.7 25171.2 24577.3 24251 23298.7 23298.7 22282.2 22282.2
21276.4 20688 20201.1 19650.1 19157.9 18622.9 18109.3 17050 17050 16022.9
16022.9 14963.6 14546.3 13947.1 13535.2 12919.9 12524.1 11919.5 10945.8 10945.8
9982.9 9640.5 9084.1 8768.4 8233.5 7933.9 7425.6 6692.7 6692.7 6002.6
6002.6 5360.6 5162.6 4756 4584.8 4194.3 4044.5 3664.7 3167.1 3167.1
2717.7 2717.7 2311.1 2241.6 1952.7 1883.2 1626.4 1588.9 1358.9 1112.8
1112.8 904.1 882.7 722.2 706.2 567.1 556.4 444 337 337
256.8 256.8 181.9 181.9 144.4 144.4 101.6 101.6 69.5 42.8
42.8 26.7 26.7 10.7 10.7 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
32793.1 32793.1 32923.1 32944.5 32944.5 32928.5 32928.5 32896.4 32907.1 32901.7
32885.7 32832.2 32842.9 32832.2 32762.6 32762.6 32709.1 32709.1 32677 32650.3
32591.4 32586.1 32559.3 32511.2 32452.3 32377.4 32334.6 32307.9 32249 32174.1
32163.4 32126 32126 31970.8 31869.2 31869.2 31751.5 31644.5 31575 31516.1
31516.1 31419.8 31248.6 31168.4 31093.5 30868.8 30868.8 30644.1 30644.1 30403.3
30232.1 30082.3 29932.5 29798.8 29595.5 29424.3 29065.9 29065.9 28653.9 28370.4
28145.7 27846.1 27637.4 27279 27027.6 26374.9 26374.9 25615.2 25615.2 24737.8
24101.2 23764.1 23004.5 22592.5 21725.8 21303.2 19794.5 19794.5 18157.5 18157.5
14781.7 14781.7 14032.7 14032.7 13182.1 12106.8 10218.3 9191.1 8511.6 7628.9
7179.5 5975.8 5975.8 4905.8 4905.8 3873.3 3049.4 2915.7 2321.8 2214.8
1835 1835 1658.5 1594.3 1444.5 1444.5 1342.8 1294.7 1257.2 1219.8
1187.7 1123.5 1123.5 1059.3 1059.3 1011.1 1011.1 968.3 941.6 946.9
930.9 920.2 898.8 898.8 888.1 888.1 877.4 877.4 877.4 872
872 909.5 909.5 995.1 995.1 1080.7 1080.7 1123.5 1144.9 1086
1096.7 1032.5 979 979 963 963 930.9 930.9 952.3 984.4
957.6 856 829.2 722.2 722.2 647.3 620.6 588.5 551 497.5
476.1 444 379.8 379.8 321 321 262.1 262.1 192.6 149.8
144.4 96.3 96.3 64.2 64.2 37.4 10.7 10.7 10.7 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
32793.1 32793.1 32719.8 32671.7 32671.7 32618.2 32618.2 32570 32570 32479.1
32479.1 32420.2 32254.4 32254.4 32163.4 32163.4 32013.6 32013.6 31826.4 31826.4
31682 31419.8 31419.8 31237.9 31237.9 30986.5 30986.5 30927.6 30724.3 30451.5
30451.5 30109.1 29788.1 29788.1 29381.5 29381.5 28974.9 28974.9 28520.2 28520.2
27995.9 27995.9 27476.9 26835 26835 26182.3 26182.3 25449.3 25449.3 24636.2
24636.2 23785.5 22795.8 22795.8 21774 21774 20607.7 20607.7 19345.1 19345.1
17975.6 17975.6 16424.1 14717.5 14717.5 12850.4 12850.4 10940.5 10940.5 8950.3
8950.3 7077.9 7077.9 5467.6 4167.6 4167.6 3172.5 3172.5 2482.3 2482.3
2097.2 2097.2 1851.1 1717.3 1717.3 1626.4 1626.4 1567.5 1567.5 1519.4
1519.4 1508.7 1508.7 1481.9 1455.2 1455.2 1444.5 1444.5 1444.5 1444.5
1460.5 1460.5 1476.6 1465.9 1476.6 1428.4 1428.4 1369.6 1369.6 1310.7
1310.7 1267.9 1246.5 1225.1 1198.4 1198.4 1171.6 1171.6 1150.2 1150.2
1123.5 1123.5 1107.4 1107.4 1075.3 1043.2 1043.2 1016.5 1016.5 968.3
968.3 930.9 930.9 898.8 877.4 877.4 839.9 839.9 813.2 813.2
781.1 781.1 722.2 722.2 663.4 625.9 625.9 561.7 561.7 492.2
492.2 433.3 433.3 395.9 395.9 342.4 251.4 251.4 214 214
181.9 181.9 123 123 85.6 69.5 69.5 42.8 42.8 26.7
26.7 16 16 10.7 10.7 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
32793.1 32793.1 32891 32891 32826.8 32837.5 32768 32768 32666.3 32666.3
32543.3 32468.4 32398.8 32233 32233 32056.4 32056.4 31853.1 31853.1 31623.1
31484 31291.4 31114.9 31114.9 30820.6 30649.4 30456.8 30285.6 30087.7 29879
29681.1 29231.7 28980.3 28744.9 28445.3 28172.4 27878.2 27605.3 27252.3 26942
26572.8 26235.8 25454.7 24994.6 24593.4 24106.5 23689.2 23116.8 22651.4 22046.8
21549.3 20313.5 20313.5 18927.8 18013 17408.5 16381.3 15701.9 14615.9 13909.7
12839.7 12064 10202.2 9292.7 8447.4 7650.3 6810.4 6157.7 5387.3 4970
4258.5 4007.1 3349 2653.5 2562.6 2198.8 2139.9 1947.4 1904.6 1808.3
1808.3 1744.1 1733.4 1733.4 1722.7 1722.7 1717.3 1701.3 1701.3 1669.2
1679.9 1637.1 1642.4 1615.7 1599.6 1578.2 1572.9 1540.8 1530.1 1498
1498 1498 1476.6 1471.2 1439.1 1417.7 1412.4 1396.3 1391 1380.3
1364.2 1348.2 1337.5 1310.7 1310.7 1278.6 1267.9 1241.2 1230.5 1203.7
1198.4 1187.7 1160.9 1155.6 1139.5 1139.5 1123.5 1091.4 1059.3 1043.2
1021.8 1000.4 995.1 979 963 930.9 920.2 893.4 882.7 866.7
856 839.9 818.5 797.1 711.5 658 642 625.9 529.6 497.5
422.6 417.3 390.5 363.8 347.7 288.9 278.2 246.1 235.4 192.6
165.8 139.1 123 112.3 74.9 74.9 48.1 37.4 32.1 26.7
21.4 21.4 10.7 10.7 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
32793.1 32793.1 32618.2 32548.6 32500.5 32500.5 32468.4 32484.4 32382.8 32388.1
31992.2 32013.6 32013.6 31997.6 31997.6 31992.2 31853.1 31826.4 31644.5 31644.5
31457.3 31457.3 31221.9 31221.9 31007.9 30804.6 30724.3 30531.7 30467.5 30146.5
30146.5 29793.4 29793.4 29681.1 29440.4 29007 28707.4 28568.3 28060.1 28060.1
27514.4 27514.4 26931.3 26931.3 26262.5 25048.1 24796.7 24796.7 24486.4 24165.4
24165.4 23266.6 22667.4 22255.5 21608.1 21180.1 20468.6 19206 19206 17836.5
17226.6 16317.1 15637.7 14738.9 13973.9 13139.3 11475.5 11475.5 9758.2 8581.2
8040.9 6853.2 6473.3 5403.4 5200.1 4247.8 4135.5 3220.6 3220.6 2514.4
2129.2 2118.6 1893.9 1888.5 1754.8 1744.1 1663.8 1588.9 1583.6 1583.6
1530.1 1514 1519.4 1508.7 1514 1503.3 1508.7 1498 1498 1481.9
1492.6 1460.5 1476.6 1444.5 1449.8 1433.8 1423.1 1407 1358.9 1358.9
1284 1257.2 1241.2 1225.1 1225.1 1219.8 1214.4 1198.4 1193 1155.6
1139.5 1118.1 1118.1 1096.7 1075.3 1048.6 1043.2 1027.2 1005.8 1005.8
979 946.9 930.9 909.5 882.7 872 850.6 839.9 813.2 786.4
786.4 743.6 722.2 700.8 668.7 615.2 599.2 545.7 492.2 492.2
460.1 438.7 417.3 401.2 353.1 315.6 283.5 251.4 214 197.9
197.9 165.8 139.1 133.7 90.9 85.6 69.5 58.8 48.1 48.1
32.1 32.1 21.4 16 16 5.3 5.3 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
32793.1 32793.1 32821.5 32816.1 32837.5 32816.1 32789.4 32778.7 32746.6 32778.7
32714.5 32698.4 32682.4 32693.1 32618.2 32618.2 32564.7 32511.2 32527.2 32457.7
32414.9 32377.4 32388.1 32297.2 32275.8 32227.6 32190.2 32099.2 32019 31965.5
31901.3 31895.9 31778.3 31719.4 31655.2 31617.8 31451.9 31355.6 31286.1 31173.7
31141.6 30997.2 30799.2 30799.2 30735 30569.2 30483.6 30221.4 30044.9 29953.9
29756 29606.2 29429.7 29306.6 29060.5 28889.3 28488.1 28488.1 28033.3 27760.5
27509 27214.8 26984.8 26621 26310.7 25957.6 25631.2 24823.4 24363.3 23908.6
23395 22902.8 22303.6 21683 21030.3 20334.9 19537.7 18735.3 16916.3 15915.9
14829.9 13856.2 12647.1 11764.4 10608.8 9742.1 8586.5 6553.6 6553.6 4782.8
4130.1 3509.5 3124.3 2728.4 2530.5 2220.2 2113.2 1893.9 1701.3 1658.5
1551.5 1514 1428.4 1391 1321.4 1284 1230.5 1193 1144.9 1070
1043.2 1011.1 984.4 963 946.9 925.5 914.8 898.8 914.8 914.8
930.9 925.5 925.5 925.5 936.2 930.9 925.5 930.9 904.1 893.4
893.4 882.7 882.7 893.4 904.1 963 989.7 1096.7 1118.1 1139.5
1155.6 1160.9 1091.4 1027.2 957.6 893.4 802.5 802.5 797.1 797.1
775.7 754.3 690.1 658 642 625.9 609.9 577.8 551 524.3
460.1 422.6 363.8 321 294.2 251.4 214 176.5 144.4 123
101.6 37.4 26.7 16 5.3 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
32793.1 32793.1 32746.6 32730.5 32773.3 32773.3 32730.5 32730.5 32762.6 32751.9
32751.9 32751.9 32741.2 32778.7 32778.7 32735.9 32735.9 32778.7 32762.6 32757.3
32768 32768 32768 32778.7 32751.9 32751.9 32800.1 32800.1 32768 32784
32794.7 32789.4 32794.7 32789.4 32778.7 32816.1 32816.1 32778.7 32778.7 32816.1
32805.4 32805.4 32805.4 32800.1 32805.4 32821.5 32789.4 32789.4 32832.2 32805.4
32794.7 32800.1 32805.4 32800.1 32810.8 32773.3 32773.3 32816.1 32816.1 32773.3
32773.3 32784 32751.9 32757.3 32714.5 32714.5 32709.1 32709.1 32612.8 32612.8
32591.4 32500.5 32500.5 32398.8 32388.1 32281.1 32286.5 32093.9 32093.9 31949.4
31740.8 31708.7 31494.7 31468 31205.8 31179.1 30804.6 30804.6 30430.1 30430.1
29921.8 29526 29419 28958.9 28819.8 28343.6 28183.1 27541.1 27541.1 26786.8
26786.8 26037.8 25454.7 25171.2 24577.3 24251 23298.7 23298.7 22282.2 22282.2
21276.4 20688 20201.1 19650.1 19157.9 18622.9 18109.3 17050 17050 16022.9
16022.9 14963.6 14546.3 13947.1 13535.2 12919.9 12524.1 11919.5 10945.8 10945.8
9982.9 9640.5 9084.1 8768.4 8233.5 7933.9 7425.6 6692.7 6692.7 6002.6
6002.6 5360.6 5162.6 4756 4584.8 4194.3 4044.5 3664.7 3167.1 3167.1
2717.7 2717.7 2311.1 2241.6 1952.7 1883.2 1626.4 1588.9 1358.9 1112.8
1112.8 904.1 882.7 722.2 706.2 567.1 556.4 444 337 337
256.8 256.8 181.9 181.9 144.4 144.4 101.6 101.6 69.5 42.8
42.8 26.7 26.7 10.7 10.7 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
32793.1 32793.1 32923.1 32944.5 32944.5 32928.5 32928.5 32896.4 32907.1 32901.7
32885.7 32832.2 32842.9 32832.2 32762.6 32762.6 32709.1 32709.1 32677 32650.3
32591.4 32586.1 32559.3 32511.2 32452.3 32377.4 32334.6 32307.9 32249 32174.1
32163.4 32126 32126 31970.8 31869.2 31869.2 31751.5 31644.5 31575 31516.1
31516.1 31419.8 31248.6 31168.4 31093.5 30868.8 30868.8 30644.1 30644.1 30403.3
30232.1 30082.3 29932.5 29798.8 29595.5 29424.3 29065.9 29065.9 28653.9 28370.4
28145.7 27846.1 27637.4 27279 27027.6 26374.9 26374.9 25615.2 25615.2 24737.8
24101.2 23764.1 23004.5 22592.5 21725.8 21303.2 19794.5 19794.5 18157.5 18157.5
14781.7 14781.7 14032.7 14032.7 13182.1 12106.8 10218.3 9191.1 8511.6 7628.9
7179.5 5975.8 5975.8 4905.8 4905.8 3873.3 3049.4 2915.7 2321.8 2214.8
1835 1835 1658.5 1594.3 1444.5 1444.5 1342.8 1294.7 1257.2 1219.8
1187.7 1123.5 1123.5 1059.3 1059.3 1011.1 1011.1 968.3 941.6 946.9
930.9 920.2 898.8 898.8 888.1 888.1 877.4 877.4 877.4 872
872 909.5 909.5 995.1 995.1 1080.7 1080.7 1123.5 1144.9 1086
1096.7 1032.5 979 979 963 963 930.9 930.9 952.3 984.4
957.6 856 829.2 722.2 722.2 647.3 620.6 588.5 551 497.5
476.1 444 379.8 379.8 321 321 262.1 262.1 192.6 149.8
144.4 96.3 96.3 64.2 64.2 37.4 10.7 10.7 10.7 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
32793.1 32793.1 32719.8 32671.7 32671.7 32618.2 32618.2 32570 32570 32479.1
32479.1 32420.2 32254.4 32254.4 32163.4 32163.4 32013.6 32013.6 31826.4 31826.4
31682 31419.8 31419.8 31237.9 31237.9 30986.5 30986.5 30927.6 30724.3 30451.5
30451.5 30109.1 29788.1 29788.1 29381.5 29381.5 28974.9 28974.9 28520.2 28520.2
27995.9 27995.9 27476.9 26835 26835 26182.3 26182.3 25449.3 25449.3 24636.2
24636.2 23785.5 22795.8 22795.8 21774 21774 20607.7 20607.7 19345.1 19345.1
17975.6 17975.6 16424.1 14717.5 14717.5 12850.4 12850.4 10940.5 10940.5 8950.3
8950.3 7077.9 7077.9 5467.6 4167.6 4167.6 3172.5 3172.5 2482.3 2482.3
2097.2 2097.2 1851.1 1717.3 1717.3 1626.4 1626.4 1567.5 1567.5 1519.4
1519.4 1508.7 1508.7 1481.9 1455.2 1455.2 1444.5 1444.5 1444.5 1444.5
1460.5 1460.5 1476.6 1465.9 1476.6 1428.4 1428.4 1369.6 1369.6 1310.7
1310.7 1267.9 1246.5 1225.1 1198.4 1198.4 1171.6 1171.6 1150.2 1150.2
1123.5 1123.5 1107.4 1107.4 1075.3 1043.2 1043.2 1016.5 1016.5 968.3
968.3 930.9 930.9 898.8 877.4 877.4 839.9 839.9 813.2 813.2
781.1 781.1 722.2 722.2 663.4 625.9 625.9 561.7 561.7 492.2
492.2 433.3 433.3 395.9 395.9 342.4 251.4 251.4 214 214
181.9 181.9 123 123 85.6 69.5 69.5 42.8 42.8 26.7
26.7 16 16 10.7 10.7 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
32793.1 32793.1 32891 32891 32826.8 32837.5 32768 32768 32666.3 32666.3
32543.3 32468.4 32398.8 32233 32233 32056.4 32056.4 31853.1 31853.1 31623.1
31484 31291.4 31114.9 31114.9 30820.6 30649.4 30456.8 30285.6 30087.7 29879
29681.1 29231.7 28980.3 28744.9 28445.3 28172.4 27878.2 27605.3 27252.3 26942
26572.8 26235.8 25454.7 24994.6 24593.4 24106.5 23689.2 23116.8 22651.4 22046.8
21549.3 20313.5 20313.5 18927.8 18013 17408.5 16381.3 15701.9 14615.9 13909.7
12839.7 12064 10202.2 9292.7 8447.4 7650.3 6810.4 6157.7 5387.3 4970
4258.5 4007.1 3349 2653.5 2562.6 2198.8 2139.9 1947.4 1904.6 1808.3
1808.3 1744.1 1733.4 1733.4 1722.7 1722.7 1717.3 1701.3 1701.3 1669.2
1679.9 1637.1 1642.4 1615.7 1599.6 1578.2 1572.9 1540.8 1530.1 1498
1498 1498 1476.6 1471.2 1439.1 1417.7 1412.4 1396.3 1391 1380.3
1364.2 1348.2 1337.5 1310.7 1310.7 1278.6 1267.9 1241.2 1230.5 1203.7
1198.4 1187.7 1160.9 1155.6 1139.5 1139.5 1123.5 1091.4 1059.3 1043.2
1021.8 1000.4 995.1 979 963 930.9 920.2 893.4 882.7 866.7
856 839.9 818.5 797.1 711.5 658 642 625.9 529.6 497.5
422.6 417.3 390.5 363.8 347.7 288.9 278.2 246.1 235.4 192.6
165.8 139.1 123 112.3 74.9 74.9 48.1 37.4 32.1 26.7
21.4 21.4 10.7 10.7 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
32793.1 32793.1 32618.2 32548.6 32500.5 32500.5 32468.4 32484.4 32382.8 32388.1
31992.2 32013.6 32013.6 31997.6 31997.6 31992.2 31853.1 31826.4 31644.5 31644.5
31457.3 31457.3 31221.9 31221.9 31007.9 30804.6 30724.3 30531.7 30467.5 30146.5
30146.5 29793.4 29793.4 29681.1 29440.4 29007 28707.4 28568.3 28060.1 28060.1
27514.4 27514.4 26931.3 26931.3 26262.5 25048.1 24796.7 24796.7 24486.4 24165.4
24165.4 23266.6 22667.4 22255.5 21608.1 21180.1 20468.6 19206 19206 17836.5
17226.6 16317.1 15637.7 14738.9 13973.9 13139.3 11475.5 11475.5 9758.2 8581.2
8040.9 6853.2 6473.3 5403.4 5200.1 4247.8 4135.5 3220.6 3220.6 2514.4
2129.2 2118.6 1893.9 1888.5 1754.8 1744.1 1663.8 1588.9 1583.6 1583.6
1530.1 1514 1519.4 1508.7 1514 1503.3 1508.7 1498 1498 1481.9
1492.6 1460.5 1476.6 1444.5 1449.8 1433.8 1423.1 1407 1358.9 1358.9
1284 1257.2 1241.2 1225.1 1225.1 1219.8 1214.4 1198.4 1193 1155.6
1139.5 1118.1 1118.1 1096.7 1075.3 1048.6 1043.2 1027.2 1005.8 1005.8
979 946.9 930.9 909.5 882.7 872 850.6 839.9 813.2 786.4
786.4 743.6 722.2 700.8 668.7 615.2 599.2 545.7 492.2 492.2
460.1 438.7 417.3 401.2 353.1 315.6 283.5 251.4 214 197.9
197.9 165.8 139.1 133.7 90.9 85.6 69.5 58.8 48.1 48.1
32.1 32.1 21.4 16 16 5.3 5.3 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
32793.1 32793.1 32821.5 32816.1 32837.5 32816.1 32789.4 32778.7 32746.6 32778.7
32714.5 32698.4 32682.4 32693.1 32618.2 32618.2 32564.7 32511.2 32527.2 32457.7
32414.9 32377.4 32388.1 32297.2 32275.8 32227.6 32190.2 32099.2 32019 31965.5
31901.3 31895.9 31778.3 31719.4 31655.2 31617.8 31451.9 31355.6 31286.1 31173.7
31141.6 30997.2 30799.2 30799.2 30735 30569.2 30483.6 30221.4 30044.9 29953.9
29756 29606.2 29429.7 29306.6 29060.5 28889.3 28488.1 28488.1 28033.3 27760.5
27509 27214.8 26984.8 26621 26310.7 25957.6 25631.2 24823.4 24363.3 23908.6
23395 22902.8 22303.6 21683 21030.3 20334.9 19537.7 18735.3 16916.3 15915.9
14829.9 13856.2 12647.1 11764.4 10608.8 9742.1 8586.5 6553.6 6553.6 4782.8
4130.1 3509.5 3124.3 2728.4 2530.5 2220.2 2113.2 1893.9 1701.3 1658.5
1551.5 1514 1428.4 1391 1321.4 1284 1230.5 1193 1144.9 1070
1043.2 1011.1 984.4 963 946.9 925.5 914.8 898.8 914.8 914.8
930.9 925.5 925.5 925.5 936.2 930.9 925.5 930.9 904.1 893.4
893.4 882.7 882.7 893.4 904.1 963 989.7 1096.7 1118.1 1139.5
1155.6 1160.9 1091.4 1027.2 957.6 893.4 802.5 802.5 797.1 797.1
775.7 754.3 690.1 658 642 625.9 609.9 577.8 551 524.3
460.1 422.6 363.8 321 294.2 251.4 214 176.5 144.4 123
101.6 37.4 26.7 16 5.3 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
32793.1 32793.1 32746.6 32730.5 32773.3 32773.3 32730.5 32730.5 32762.6 32751.9
32751.9 32751.9 32741.2 32778.7 32778.7 32735.9 32735.9 32778.7 32762.6 32757.3
32768 32768 32768 32778.7 32751.9 32751.9 32800.1 32800.1 32768 32784
32794.7 32789.4 32794.7 32789.4 32778.7 32816.1 32816.1 32778.7 32778.7 32816.1
32805.4 32805.4 32805.4 32800.1 32805.4 32821.5 32789.4 32789.4 32832.2 32805.4
32794.7 32800.1 32805.4 32800.1 32810.8 32773.3 32773.3 32816.1 32816.1 32773.3
32773.3 32784 32751.9 32757.3 32714.5 32714.5 32709.1 32709.1 32612.8 32612.8
32591.4 32500.5 32500.5 32398.8 32388.1 32281.1 32286.5 32093.9 32093.9 31949.4
31740.8 31708.7 31494.7 31468 31205.8 31179.1 30804.6 30804.6 30430.1 30430.1
29921.8 29526 29419 28958.9 28819.8 28343.6 28183.1 27541.1 27541.1 26786.8
26786.8 26037.8 25454.7 25171.2 24577.3 24251 23298.7 23298.7 22282.2 22282.2
21276.4 20688 20201.1 19650.1 19157.9 18622.9 18109.3 17050 17050 16022.9
16022.9 14963.6 14546.3 13947.1 13535.2 12919.9 12524.1 11919.5 10945.8 10945.8
9982.9 9640.5 9084.1 8768.4 8233.5 7933.9 7425.6 6692.7 6692.7 6002.6
6002.6 5360.6 5162.6 4756 4584.8 4194.3 4044.5 3664.7 3167.1 3167.1
2717.7 2717.7 2311.1 2241.6 1952.7 1883.2 1626.4 1588.9 1358.9 1112.8
1112.8 904.1 882.7 722.2 706.2 567.1 556.4 444 337 337
256.8 256.8 181.9 181.9 144.4 144.4 101.6 101.6 69.5 42.8
42.8 26.7 26.7 10.7 10.7 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
